??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
2 Inch
Part No.
073633
Description
TB-SXV-200
Weight
6.3 lbs
A
1.72 Inch
B
5.50 Inch
C
2.00 Inch
D
4.00 Inch
J
4.63 Inch
L
2.75 Inch
M
2.25 Inch
Min Tap Depth
0.88 Inch
Bolt Holes UNC-Thread
5/8-11
S
1.29 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.